??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
4210.A20 Single-Acting Ball Lock Pins, with Button-Handle
HELP_VARIABLE
Company
Halder
Description
EH 4210. - Ball Lock Pins with Button Handle single acting - comply with NAS / MS17984
Bill of material
4210.A20 Single-Acting Ball Lock Pins, with Button-Handle
BESTNR
Ref. No.
4210.A20
A
Nominal diameter
3/16 Inch
L
clamping length
2.0 Inch
B
±.005
.220 Inch
C
+.000/-.040
.260 Inch
D
min./max.
0.25 - 0.31 Inch
E
min./max.
0.31 - 0.44 Inch
F
min./max.
0.72 - 0.800 Inch
G
max.
.830 Inch
H
min.
.480 Inch
AB
Recommended locating bore min./max.
0.1900 - 0.1940 Inch
SZ
shearing resistance, double, min.
5150 lbs
GW
Weight
20 g
Embedded user actions